ADP5076

RECOMMENDED FOR NEW DESIGNS

2 A/1.2 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs

Part Models
1
1ku List Price
Starting From $2.58

Part Details

  • Input supply voltage range: 2.85 V to 5.5 V
  • Generates well regulated, independently resistor programmable VPOS and VNEG outputs
  • Boost regulator to generate VPOS output
    • Adjustable positive output to 35 V
    • Integrated 2.0 A main switch
  • Inverting regulator to generate VNEG output
    • Adjustable negative output to −30 V
    • Integrated 1.20 A main switch
  • 1.2 MHz or 2.4 MHz switching frequency with optional external frequency synchronization from 1.0 MHz to 2.6 MHz
  • Resistor programmable soft start timer
  • Slew rate control for lower system noise
  • Individual precision enable and flexible start-up sequence control for symmetric start, VPOS first, or VNEG first
  • Out of phase operation
  • UVLO, OCP, OVP, and TSD protection
  • 1.61 mm × 2.18 mm, 20-ball WLCSP
  • −40°C to +125°C junction temperature range
ADP5076
2 A/1.2 A DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP5076
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADP5076CB-EVALZ

ADP5076 Evaluation Board

Features and Benefits

  • Input supply voltage range: 3 V to 5.5 V
  • Output voltage: ±15 V
  • Output current: up to 480 mA (VPOS), up to 200 mA (VNEG), depending on VIN

Product Details

The ADP5076CB-EVALZ evaluation board demonstrates the functionality of the ADP5076 dc-to-dc converter. The ADP5076 is a dual high performance dc to dc regulator that generates independently regulated positive and negative rails. Use the board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. Device features can be demonstrated, such as selectable switching frequency (see Figure 2 for more details), soft start, sequencing, and slew rate control. 

For more details about the ADP5076, refer to the ADP5076 data sheet, which must be consulted in conjunction with this user guide when using the evaluation board.

ADP5076CB-EVALZ
ADP5076 Evaluation Board

Latest Discussions