ADP5055

RECOMMENDED FOR NEW DESIGNS

Triple Buck Regulator Integrated Power Solution

Part Models
1
1ku List Price
Starting From $4.94

Part Details

  • Wide input voltage range: 2.75 V to 18 V 
  • Bias input voltage range: 4.5 V to 18 V 
  • Operation up to 150°C junction temperature 
  • PMBus-compatible interface with configurable address 
  • FB1 voltage accuracy (default): −0.62% to +0.69% (−40°C ≤ TJ ≤ +125°C) 
  • Channel 1 and Channel 2: 7 A synchronous buck regulator (9.4 A minimum valley current-limit threshold) 
  • Channel 1 and Channel 2: 14 A output in parallel operation 
  • Channel 3: 3 A synchronous buck regulator (4.2 A minimum valley current-limit threshold) 
  • 8-bit precision DAC for DVS 
    • Adjustable feedback voltage range: 408 mV to 790.5 mV per 1.5 mV step 
    • Upper and lower threshold limit setting 
  • 250 kHz to 2500 kHz adjustable switching frequency range 
  • External compensation for fast load transient response
  • Precision enable pin with 0.615 V accurate threshold
  • Programmable power-up and power-down sequence 
  • Selective active output discharge switch
  • Selective FPWM/PSM mode selection
  • Frequency synchronization input or output 
  • Power-good flag on selective channels
  • UVLO, overcurrent protection, and TSD protection
  • 43-terminal, 5.00 mm × 5.50 mm LGA package
ADP5055
Triple Buck Regulator Integrated Power Solution
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP5055
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP5055

Evaluating the ADP5055 Triple Buck Regulator Integrated Power Solution

Features and Benefits

  • Wide input voltage range: 2.75 V to 18 V
  • Bias input voltage range: 4.5 V to 18 V
  • Full-featured evaluation board for the ADP5055
    • Channel 1 and Channel 2: 7 A synchronous buck regulator, or 14 A output in parallel operation
    • Channel 3: 3 A synchronous buck regulator
  • Selective PSM or FPWM operation
  • 250 kHz to 2500 kHz adjustable switching frequency range
  • Frequency synchronization input or output
  • USB dongle and GUI software support

Product Details

The ADP5055-EVALZ features the ADP5055, which combines three high performance buck regulators in a 43-terminal land grid array (LGA) to meet demanding performance and board space requirements. The ADP5055-EVALZ connects to input voltages up to 18 V directly, without any preregulators.

The ADP5055 includes a PMBus®-compatible serial interface and the ADP5055-EVALZ can be used with an external USB dongle and graphical user interface (GUI) software to evaluate the power management functionalities and to read back system status.

Full details on the device are provided in the ADP5055 data sheet, available from Analog Devices, Inc. Consult this data sheet in conjunction with the user guide when evaluating the ADP5055.

EVAL-ADP5055
Evaluating the ADP5055 Triple Buck Regulator Integrated Power Solution

Latest Discussions