ADP5043

RECOMMENDED FOR NEW DESIGNS

Micro PMU with 800 mA Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • One 800 mA buck regulator
  • One 300 mA LDO
  • 20-lead, 4 mm × 4 mm LFCSP package
  • Initial regulator accuracy: ±1%
  • Overcurrent and thermal protection
  • Soft start
  • Undervoltage lockout
  • Open-drain processor reset with threshold monitoring
  • ±1.5% threshold accuracy over the full temperate range
  • Guaranteed reset output valid to VCC = 1 V
  • Dual watchdog for secure systems
    • Watchdog 1 controls reset
    • Watchdog 2 controls reset and regulators power cycle
  • Buck regulator key specifications
    • Current-mode topology for excellent transient response
    • 3 MHz operating frequency
    • Uses tiny multilayer inductors and capacitors
    • Mode pin selects forced PWM or auto PFM/PSM modes
    • 100% duty cycle low dropout mode
  • LDO key specifications
    • Low VIN from 1.7 V to 5.5 V
    • Stable with1 μF ceramic output capacitors
    • High PSRR, 60 dB up to 1 kHz/10 kHz
    • Low output noise
    • Low dropout voltage: 150 mV at 300 mA load
    • −40°C to +125°C junction temperature range
ADP5043
Micro PMU with 800 mA Buck, 300 mA LDO, Supervisory, Watchdog, and Manual Reset
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP5043

ADP5043 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP5043
ADP5043 Evaluation Board

Latest Discussions

No discussions on ADP5043 yet. Have something to say?

Start a Discussion on EngineerZone®