ADP5022

Obsolete

Dual 3 MHz, 600 mA Buck Regulator with 150 mA LDO

Part Details

  • Input voltage range: 2.4 V to 5.5 V
  • Tiny 16-ball, 2 mm × 2 mm WLCSP package
  • Overcurrent and thermal protection
  • Soft start
  • Factory programmable undervoltage lockout on VDDA system supply of either 2.2 V or 3.9 V
  • Factory programmable default output voltages for all 3 channels
  • Buck1 and Buck2 key specifications
    Current mode architecture for excellent transient response
    3 MHz operating frequency
    See data sheet for additional details
  • LDO key specifications
    Stable with 1 μF ceramic output capacitors
    High PSRR
    60 dB up to 10 KHz
    Low output noise
    See data sheet for additional details

ADP5022
Dual 3 MHz, 600 mA Buck Regulator with 150 mA LDO
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADP5023 RECOMMENDED FOR NEW DESIGNS Dual 3 MHz, 800 mA Buck Regulator with One 300 mA LDO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed