ADP3051

LAST TIME BUY

500 mA Synchronous Buck Switching Regulator

Part Details

  • 600 kHz PWM Frequency
  • Frequency Synchronizable up to 750 kHz
  • Output Voltage Range: 0.8 V to 5 V
  • Tri-mode Operation Enables Higher Efficiency
  • Automatic PWM to Variable Frequency Control at Light Load
  • Fully Integrated 600 mA Power Switch
  • Fully Integrated Soft Start and Shutdown
  • 3% Output Regulation Accuracy Over Line, Load, and Temp
  • Simple Loop Compensation
  • Space Saving MSOP-8 Package
  • Small Inductor and MLC Capacitors
  • Undervoltage Lockout
ADP3051
500 mA Synchronous Buck Switching Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADP3051 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed