ADP2380

RECOMMENDED FOR NEW DESIGNS

20 V, 4 A synchronous Step-Down Regulator with Low-Side Driver

Part Models
2
1ku List Price
Starting From $1.63
Viewing:

Part Details

  • Input voltage: 4.5 V to 20 V
  • Integrated 44 mΩ high-side MOSFET
  • 0.6 V ± 1% reference voltage over temperature
  • Continuous output current: 4 A
  • Programmable switching frequency: 250 kHz to 1.4 MHz
  • Synchronizes to external clock: 250 kHz to 1.4 MHz
  • 180° out-of-phase synchronization
  • Programmable UVLO
  • Power-good output
  • External compensation
  • Internal soft start with external adjustable option
  • Startup into a precharged output
ADP2380
20 V, 4 A synchronous Step-Down Regulator with Low-Side Driver
ADP2380 Functional Block Diagram ADP2380 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP238x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP238x Inverting Buck-Boost Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP2380/ADP2381

ADP2380/ADP2381 Evaluation Board

Features and Benefits

  • Input voltage: 4.5 V to 20 V
  • ±1% output voltage accuracy
  • Integrated 44 mΩ high-side MOSFET
  • Continuous output current
    4 A for the ADP2380
    6 A for the ADP2381
  • Programmable switching frequency: 250 kHz to 1.4 MHz
  • Synchronizes to external clock: 250 kHz to 1.4 MHz
  • 180° out-of-phase synchronization
  • Programmable UVLO
  • Power-good output
  • External compensation
  • Internal soft start with external adjustable option
  • Startup into a precharged output

Product Details

The ADP2380/ADP2381 evaluation board is a complete, 4 A/6 A, 20 V, step-down regulator solution that allows users to evaluate the performance of the ADP2380 and the ADP2381 with a nearly ideal printed circuit board (PCB) layout.

The switching frequency can be programmed between 250 kHz and 1.4 MHz, or it can be synchronized to an external clock with a 180° phase shift, which provides the possibility for a stackable, multiphase power solution.

The output of the ADP2380/ADP2381 evaluation board is preset to 3.3 V, and the switching frequency is set to 500 kHz. Different output voltage settings can be achieved by changing the appropriate passive components. The ambient temperature operating range is −40°C to +85°C.

Full details about the ADP2380 and ADP2381 regulators are provided in the ADP2380 and ADP2381 data sheets, which are available from Analog Devices, Inc. The data sheets should be consulted in conjunction with this user guide.

EVAL-ADP2380/ADP2381
ADP2380/ADP2381 Evaluation Board
ADP2381

Latest Discussions

Recently Viewed