ADP2291

PRODUCTION

Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery

Part Details

  • Simple, Safe Linear Charger for Single Cell Lithium Battery
  • 4.5 V to 12 V Input Voltage Range
  • Adjustable Charging Current up to 1.5 A
  • Low Cost PNP External Pass Element
  • Automatic Reverse Isolation with No External Blocking Diode
  • Output Overshoot Protection
  • Deep Discharge Precharge Mode
  • Thermal Shutdown
  • Automatic Recharge
  • Programmable Termination Timer
  • LED Charging Status Indicator
  • 4.2 V Output Voltage with ±1% Accuracy Over Line and Temperature.
ADP2291
Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions