ADP2140

RECOMMENDED FOR NEW DESIGNS

3 MHz, 600 mA, Low Quiescent Current Buck with 300 mA LDO Regulator

Part Models
15
1ku List Price
Starting From $1.54

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • LDO input (VIN2) 1.65 V to 5.5 V
  • Buck output voltage range: 1.0 V to 3.3 V
  • LDO output voltage range: 0.8 V to 3.3 V
  • Buck output current: 600 mA
  • LDO output current: 300 mA
  • LDO quiescent current: 22 μA with zero load
  • Buck quiescent current: 20 μA in PSM mode
  • Low shutdown current: <0.3 μA
  • Low LDO dropout 110 mV @ 300 mA load
  • High LDO PSRR
    • 65 dB @ 10 kHz at VOUT2 = 1.2 V
    • 55 dB @ 100 kHz at VOUT2 = 1.2 V
  • Low noise LDO: 40 μV rms at VOUT2 = 1.2 V
  • Initial accuracy: ±1%
  • Current-limit and thermal overload protection
  • Power-good indicator
  • Optional enable sequencing
  • 10-lead 0.75 mm × 3 mm × 3 mm LFCSP package
ADP2140
3 MHz, 600 mA, Low Quiescent Current Buck with 300 mA LDO Regulator
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2140

ADP2140 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP2140
ADP2140 Evaluation Board

Latest Discussions

Recently Viewed