ADP2138

RECOMMENDED FOR NEW DESIGNS

Compact, 800 mA, 3 MHz, Step-Down DC-to-DC Converter

Part Models
10
1ku List Price
Starting From $1.06

Part Details

  • Input voltage: 2.3 V to 5.5 V
  • Peak efficiency: 95%
  • 3 MHz fixed frequency operation
  • Typical quiescent current: 23 μA
  • Very small solution size
  • 6-lead, 1 mm × 1.5 mm WLCSP package
  • Fast load and line transient response
  • 100% duty cycle low dropout mode
  • Internal synchronous rectifier, compensation, and soft start
  • Current overload and thermal shutdown protections
  • Ultralow shutdown current: 0.2 μA (typical)
  • Forced PWM and automatic PWM/PSM modes
  • Supported by ADIsimPower™ design tool
ADP2138
Compact, 800 mA, 3 MHz, Step-Down DC-to-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2138-0.8
  • ADP2138-1.0
  • ADP2138-1.2
  • ADP2138-1.5
  • ADP2138-1.8
  • ADP2138-2.5
  • ADP2138-2.8
  • ADP2138-3.0
  • ADP2138-3.3

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2138

ADP2138 Evaluation Board

Product Details

The ADP2138 and ADP2139 are high efficiency, low quiescent current, synchronous step-down dc-to-dc converters. The ADP2139 has the additional feature of an internal discharge switch. The total solution requires only three tiny external components.

When the MODE pin is set high, the buck regulator operates in forced PWM mode, which provides low peak-to-peak ripple for power supply noise sensitive loads at the expense of light load efficiency. When the MODE pin is set low, the buck regulator automatically switches operating modes, depending on the load current level. At higher output loads, the buck regulator operates in PWM mode. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM), improving light load efficiency.


The 3 MHz switching frequency minimizes the size of external components.

EVAL-ADP2138
ADP2138 Evaluation Board

Latest Discussions