ADP2121

LAST TIME BUY

600 mA, 6 MHz Synchronous Step-Down DC-to-DC Converter

Part Details

  • Peak efficiency: 92%
  • Operating frequency: 6 MHz
  • Typical quiescent current in auto mode: 36 μA
  • Fixed output voltage: 1.8 V, 1.82 V, 1.85 V, 1.875 V, 2.3 V
  • Maximum guaranteed load current: 600 mA at VIN = 2.7 V to 5.5 V
  • Input voltage: 2.3 V to 5.5 V
  • Typical shutdown supply current: 0.3 μA
  • Automatic power-saving mode
  • Compatible with tiny multilayer inductors
  • Internal synchronous rectifier
  • Internal compensation
  • Internal soft start
  • Output to ground short-circuit protection
  • Cycle-by-cycle current-limit protection
  • Enable/shutdown logic input
  • Undervoltage lockout
  • Thermal shutdown protection
  • Ultrasmall 6-ball, 0.4 mm pitch, 1.17 mm2 WLCSP
ADP2121
600 mA, 6 MHz Synchronous Step-Down DC-to-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP2121

ADP2121 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADP2121.

EVAL-ADP2121
ADP2121 Evaluation Board

Latest Discussions

No discussions on ADP2121 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed