ADP2116

RECOMMENDED FOR NEW DESIGNS

Configurable, Dual 3 A/Single 6 A, Synchronous, Step-Down DC-to-DC Regulator

Part Models
1
1ku List Price
Starting From $3.21
Viewing:

Part Details

  • Configurable 3 A/3 A or 3 A/2 A dual-output load combinations or 6 A combined single-output load
  • High efficiency: up to 95%
  • Input voltage, VIN: 2.75 V to 5.5 V
  • Selectable fixed output voltage of 0.8 V, 1.2 V, 1.5 V, 1.8 V, 2.5 V, or 3.3 V, or adjustable output voltage to 0.6 V minimum
  • ±1.5% accurate reference voltage
  • Selectable switching frequency of 300 kHz, 600 kHz, 1.2 MHz, or synchronized from 200 kHz to 2 MHz
  • Optimized gate slew rate for reduced EMI
  • External synchronization input or internal clock output
  • Dual-phase, 180° phase-shifted PWM channels
  • Current mode for fast transient response
  • Pulse skip mode with light loads or forced PWM operation
  • See data sheet for additional features
ADP2116
Configurable, Dual 3 A/Single 6 A, Synchronous, Step-Down DC-to-DC Regulator
ADP2116 Typical Application Circuit diagram ADP2116 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP2114/16 Dual Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2116

ADP2116 Evaluation Board

Product Details

The ADP2116 evaluation (demo) board is a complete, dual, step-down, dc-to-dc converter design based on the ADP2116, a configurable, dual 3 A/single 6 A, synchronous step-down, dc-to-dc regulator.

EVAL-ADP2116
ADP2116 Evaluation Board

Latest Discussions

Recently Viewed