ADP2109

Obsolete

Compact 600 mA, 3 MHz, Step-Down Converter with Output Discharge

Viewing:

Part Details

  • Peak efficiency: 95%
  • Discharge switch function
  • Fixed frequency operation: 3 MHz
  • Typical quiescent current: 18 μA
  • Maximum load current: 600 mA
  • Input voltage: 2.3 V to 5.5 V
  • Uses tiny multilayer inductors and capacitors
  • Current mode architecture for fast load and line transient response
  • 100% duty-cycle low-dropout mode
  • Internal synchronous rectifier
  • Internal compensation
  • For additional features please see the data sheet

ADP2109
Compact 600 mA, 3 MHz, Step-Down Converter with Output Discharge
ADP2109 Typical Applications Circuit ADP2109 Functional Block Diagram ADP2109-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2109-1.0
  • ADP2109-1.1
  • ADP2109-1.2
  • ADP2109-1.3
  • ADP2109-1.5
  • ADP2109-1.8
  • ADP2109-1.82
  • ADP2109-2.3
  • ADP2109-2.5
  • ADP2109-3.0
  • ADP2109-3.3

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2109

ADP2109 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP2109
ADP2109 Evaluation Board

Latest Discussions

Recently Viewed