ADP2106

PRODUCTION

1.5 Amp Synchronous, Step-Down DC-to-DC Converter

Part Models
1
1ku List Price
Starting From $1.67

Part Details

  • Extremely high 97% efficiency
  • Ultralow quiescent current: 20 μA
  • 1.2 MHz switching frequency
  • 0.1 μA shutdown supply current
  • Maximum load current: 1.5 A
  • Input voltage: 2.7 V to 5.5 V
  • Output voltage: 0.8 V to VIN
  • Maximum duty cycle: 100%
  • Smoothly transitions into low dropout (LDO) mode
  • Internal synchronous rectifier
  • Small 16-lead 4 mm × 4 mm LFCSP package
  • Optimized for small ceramic output capacitors
  • Enable/shutdown logic input
  • Undervoltage lockout
  • Soft start
ADP2106
1.5 Amp Synchronous, Step-Down DC-to-DC Converter
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP2119 RECOMMENDED FOR NEW DESIGNS 2A, 1.2MHz Synchronous Step-Down DC-to-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP21xx Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP2106

ADP2106 Evaluation Board

Product Details

The ADP2106 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2106 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions) regulated output voltage with load currents up to 1.5 A. It comes in two versions: the ADP2106-1.8-EVAL with fixed output voltage of 1.8 V, and the ADP2106-EVAL with adjustable output voltage initially set to 2.5 V.

EVAL-ADP2106
ADP2106 Evaluation Board

Latest Discussions

No discussions on ADP2106 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed