ADP1878

RECOMMENDED FOR NEW DESIGNS

Synchronous Buck Controller with Constant On-Time and Valley Current Mode

Part Models
3
1ku List Price
price unavailable

Part Details

  • Power input voltage range:
    2.95 V to 20 V
  • On-board bias regulator
  • Minimum output voltage: 0.6 V
  • 0.6 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 kHz, and 1.0 MHz options
  • No current-sense resistor required
  • Power saving mode (PSM) for light loads (ADP1879 only)
  • Resistor programmable current limit
  • Power good with internal pull-up resistor
  • Externally programmable soft-start
  • See data sheet for additional features
ADP1878
Synchronous Buck Controller with Constant On-Time and Valley Current Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP187x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1878

ADP1878 Evaluation Board

Product Details

Evaluation boards to test the ADP1878 switching controller at 300 kHz, 600 kHz, or 1 MHz switching frequency.

EVAL-ADP1878
ADP1878 Evaluation Board

Latest Discussions

No discussions on ADP1878 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed