ADP1876

RECOMMENDED FOR NEW DESIGNS

600 kHz Dual Output Synchronous Buck PWM Controller Plus Linear Regulator

Part Models
1
1ku List Price
Starting From $2.02

Part Details

  • Wide input range: 2.75 V to 20 V
  • Power stage input voltage: 1 V to 20 V
  • Output voltage range: 0.6 V up to 90% VIN
  • Linear dropout (LDO) regulator with a fixed output 1.5 V at 150 mA
  • Output current more than 25 A per channel
  • 180º phase shift between channels for reduced input capacitance
  • ±0.85% reference voltage accuracy from −40°C to +85°C
  • Integrated boost diodes
  • Independent channel precision enable
  • Overcurrent limit protection
  • Externally programmable soft start, slope compensation, and current sense gain
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Power good with internal pull-up resistor
  • Available in 32-lead, 5 mm × 5 mm LFCSP
ADP1876

600 kHz Dual Output Synchronous Buck PWM Controller Plus Linear Regulator

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP187x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP1876

ADP1876 Evaluation Board

Features and Benefits

  • Input range: 10 V to 20 V
  • Two output voltages: 5 V and 1.8 V
  • Output current: 13 A per channel
  • Switching frequency: 600 kHz
  • Operates in PWM
  • Compact, low cost, and efficient design

Product Details

The ADP1876 is a dual-channel, step-down switching controller with integrated drivers for external N-channel synchronous power MOSFETs. The two PWM outputs are phase shifted 180°, which reduces the input rms ripple current, thus minimizing the required input capacitance.

In addition, boost diodes are integrated into the ADP1876, which lowers the overall system cost and component count. The ADP1876 is configured to operate in forced PWM continuous conduction mode.

The ADP1876 includes externally adjustable soft start, output overvoltage protection, externally adjustable current limit, power good and tracking function for Channel 1. The ADP1876 provides an output voltage accuracy of ±0.85% for a −40°C to +85°C junction temperature and ±1.5% for a −40°C to +125°C junction temperature. This controller can be powered from a 2.75 V to 20 V supply and is available in a 32-lead, 5 mm × 5 mm lead frame chip scale package (LFCSP).

EVAL-ADP1876
ADP1876 Evaluation Board

Latest Discussions

Recently Viewed