ADP1853

RECOMMENDED FOR NEW DESIGNS

Synchronous, Step-Down DC-to-DC Controller with Voltage Tracking and Synchronization

Part Details

  • Input voltage range: 2.75 V to 20 V 
  • Output voltage range: 0.6 V to 90% VIN 
  • Maximum output current of more than 25 A 
  • Current mode architecture with current sense input 
  • Configurable to voltage mode 
  • ±1% output voltage accuracy over temperature 
  • Voltage tracking input 
  • Programmable frequency: 200 kHz to 1.5 MHz 
  • Synchronization input 
  • Internal clock output 
  • Power saving mode at light load 
  • Precision enable input 
  • Power good with internal pull-up resistor 
  • Adjustable soft start 
  • Programmable current sense gain
  • Integrated bootstrap diode 
  • Starts into a precharged load 
  • Externally adjustable slope compensation 
  • Suitable for any output capacitor 
  • Overvoltage and overcurrent-limit protection 
  • Thermal overload protection 
  • Input undervoltage lockout (UVLO) 
  • Available in 20-lead, 4 mm × 4 mm LFCSP 
ADP1853
Synchronous, Step-Down DC-to-DC Controller with Voltage Tracking and Synchronization
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1853

SIMPLIS Models 1

ADP1851-53 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1853

ADP1853 Evalutaion Board

Product Details

This describes the design, operation, and test results of the ADP1853-EVALZ. The input range for this evaluation board is 9 V to 15 V, and the regulated output voltage is 3.3 V with a maximum 20 A output current. A switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

EVAL-ADP1853
ADP1853 Evalutaion Board

Latest Discussions

Recently Viewed