ADP1829

PRODUCTION

Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking

Part Models
1
1ku List Price
Starting From $2.84

Part Details

  • Fixed frequency operation: 300 kHz, 600 kHz, or synchronized operation up to 1 MHz
  • Supply input range: 3.0 V to 20V
  • Wide power stage input range: 1 V to 24 V
  • Interleaved operation results in smaller, low cost input capacitor
  • All-N-channel MOSFET design for low cost
  • ±0.85% accuracy at 0°C to 70°C
  • Soft start, thermal overload, current-limit protection
  • 10 µA shutdown supply current
  • Internal linear regulator
  • Lossless RDSON current-limit sensing
  • Reverse current protection during soft start for handling precharged outputs
  • Independent Power OK outputs
  • Voltage tracking for sequencing or DDR termination
  • Available in 5 mm × 5 mm, 32-lead LFCSP
ADP1829
Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1829

ADP1829 Evaluation Board

Product Details

This describes the design, operation, and test results obtained with the ADP1829 evaluation board. The input range for this evaluation board is 5.5 V to 18 V. The output voltages are configured for VOUT1 = 1.8 V (with a maximum current limit of 15 A) and for VOUT2 = 1.2 V (with a maximum current limit of 15 A). All of the results tested on the evaluation board ran at a switching frequency (fSW) of 300 kHz with VIN = 12 V, VOUT1 = 1.2 V at up to 15 A, and VOUT2 = 1.8 V at up to 15 A.

EVAL-ADP1829
ADP1829 Evaluation Board

Latest Discussions

Recently Viewed