ADL6332

RECOMMENDED FOR NEW DESIGNS

0.38 GHz to 15 GHz RxVGA

Part Models
4
1ku List Price
Starting From $47.74

Part Details

  • Broadband RxVGA interfacing LNA and beamformer to RF-ADC
  • Operating frequency range: 0.38 GHz to 15 GHz, 2 product variants
    • ADL6332-A: 0.38 GHz to 8.0 GHz
    • ADL6332-B: 1.0 GHz to 15.0 GHz
  • Differential signal chain optimizes common mode rejection of RF ADC, even order harmonics and intermodulation
  • 50 Ω single-ended input and 50 Ω differential output
  • Integrated broadband RF input balun
  • 70 dB of gain control range in 1 dB step
  • RF DSA range: 24.0 dB with 1.0 dB step
  • Amplifier bypass loss of 12 dB each
  • Asynchronous toggle between multiple pre-defined attenuation values and bypass amplifier stages.
  • Power gain at 4 GHz: 15.0 dB (ADL6332-A), 15.7 dB (ADL6332-B)
  • Noise figure at 4 GHz: 8.5 dB (ADL6332-A), 8.5 dB (ADL6332-B)
  • OIP3 at 4GHz: 32.8 dBm(ADL6332-A), 30.9 dBm (ADL6332-B)
  • OIP2 at 4GHz: 59.6 dBm (ADL6332-A), 55.5 dBm (ADL6332-B)
  • OP1dB at 4GHz: 11.8 dBm (ADL6332-A), 12.6 dBm (ADL6332-B)
  • Fully programmable through a 3-wire/4-wire SPI
  • Single 3.3 V supply
  • 24-terminal, 4.0 mm x 4.0 mm LGA
ADL6332
0.38 GHz to 15 GHz RxVGA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADL6332

Evaluating the ADL6332, 0.38 GHz to 15 GHz RxVGA

Features and Benefits

  • Full featured evaluation board for the ADL6332-EVALZA and the ADL6332-EVALZB
  • Single-supply operation
  • Easy to use interface with Analysis | Control | Evaluation (ACE) software

Product Details

The ADL6332-EVALZA and the ADL6332-EVALZB evaluation boards allow the manual control of the ADL6332 through the USB port on a Microsoft® Windows® PC through an SDP-S interface board.

The ADL6332 data sheet provides additional information on the ADL6332. Consult the data sheet in conjunction with this user guide when using the ADL6332-EVALZA and the ADL6332-EVALZB evaluation boards.

EVAL-ADL6332
Evaluating the ADL6332, 0.38 GHz to 15 GHz RxVGA

Latest Discussions

No discussions on ADL6332 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed