ADL5246

Obsolete

3 GHz Variable Gain LNA with Integrated ½ W Driver Amplifier

Part Details

  • RF output frequency range: 0.6 GHz to 3 GHz
  • Output IP3: 37 dBm at 2.2 GHz
  • Output P1dB: 28 dBm at 2.2 GHz
  • Noise figure of input amplifier: 1 dB at 2.2 GHz
  • Maximum gain: 31.5 dB at 2.2 GHz
  • Voltage variable attenuation range: 45 dB
  • 0 V to 3.3 V attenuation control range
  • Integrated bypass switch for low noise VGA
  • Matched 50 Ω input stage
  • 3.3 V to 5 V single supply
  • 32-lead, 5 mm × 5 mm LFCSP package
ADL5246
3 GHz Variable Gain LNA with Integrated ½ W Driver Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-ADL5246

ADL5246 Evaluation Board

Product Details

ADL5246-EVALZ is a fully populated, 4-layer, FR408-based evaluation board. For operation, it requires a 5 V/500 mA power supply and two 3 V/100 mA power supplies. The variable gain amplifier (AMP2) is analog controlled and the 0 V to 3.3 V gain control pins maybe operated independently or in tandem. The internal bypass switch operates with a 3.3 V complementary logic. The LNA (AMP1), VGA (AMP2), and DRIVER (AMP3) can be individually biased using the test loops labeled VCC1, VPOS1, VPOS2, VCC3 and GND. VCC1 provides bias to the LNA (AMP1). VPOS1 and VPOS2 provide the bias for the VGA (AMP2). VPOS1 provides bias for the VGA amp circuit and VPOS2 provides bias to the internal VVAs and to the bias circuit of the DRIVER (AMP3). VPOS2 and VCC3 must be connected when operating the DRIVER. VPOS1 and VPOS2 are connected to an internal power plane via R6 and R7. Removing R6 and R7 allows VPOS1 and VPOS2 to be powered separately. A fully cascaded signal chain, an LNA driving the VGA, followed by the DRIVER, can be configured using the available resistor and capacitor pads.

EVAL-ADL5246
ADL5246 Evaluation Board

Latest Discussions

Recently Viewed