ADL5243

LAST TIME BUY

100 MHz TO 4000 MHz RF/IF Digitally Controlled VGA

Part Details

  • Operating frequency from 100 MHz to 4000 MHz
  • Digitally controlled VGA with serial and parallel interfaces
  • 6-bit, 0.5 dB digital step attenuator
  • 31.5 dB gain control range with ±0.25 dB step accuracy
  • Gain block, DSA, or ¼ W driver amplifier can be first
  • The companion ADL5240 integrates a gain block with DSA
  • Gain Block Amplifier 1
      Gain: 19.2 dB at 2140 MHz
      OIP3: 40.2 dBm at 2140 MHz
      P1dB: 19.8 dBm at 2140 MHz
      Noise figure: 2.9 dB at 2140 MHz
  • ¼ W Driver Amplifier 2
      Gain: 14.2 dB at 2140 MHz
      OIP3: 41.1 dBm at 2140 MHz
      P1dB: 26.0 dBm at 2140 MHz
      Noise figure: 3.7 dB at 2140 MHz
  • Low quiescent current of 175 mA
ADL5243
100 MHz TO 4000 MHz RF/IF Digitally Controlled VGA
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

EVAL-ADL5243

ADL5243 Evaluation Board

Product Details

ADL5243-EVALZ is a fully populated, 4-layer, Rogers 3003-based evaluation board. For normal operation, it requires a 5 V/200 mA power supply. The evaluation board can be programmed through the USB port of a PC running Windows XP or Vista with Microsoft .NET Framework 3.5 installed. The required control software can be downloaded from www.analog.com . The DSA and the amplifiers can be individually biased to the clip leads labeled VCC1, VCC2, VDD and GND as well as connected to the VDD plane using R1, R2 and R11. ADL5243-EVALZ can be configured with AMP1 driving DSA driving AMP2 using the available resistor and capacitor pads.

EVAL-ADL5243
ADL5243 Evaluation Board

Latest Discussions

Recently Viewed