ADH744S

PRODUCTION

14 Gbps, Fast Rise Time, 1:2 Fanout Buffer w/Programmable Output Voltage & Positive Supply

Part Models
1
1ku List Price
Starting From $1008.00

Part Details

  • Inputs Terminated Internally to 50 Ohms.
  • Differential & Singke-Ended Operation.
  • Propagation Delay: 120 ps.
  • Fast Rise and Fall Time: 22 / 20 ps.
  • Programmable Differential Output Voltage Swing: 600 – 1100 mV.
  • Lower Power Consumption: 287 mW Typ.
  • Single Supply: +3.3 V.
  • 16 Lead Ceramic 3 mm x 3 mm SMT Package
  • Screened with guidelines to MIL-PRF-38535, Class Level S
ADH744S
14 Gbps, Fast Rise Time, 1:2 Fanout Buffer w/Programmable Output Voltage & Positive Supply
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADH744S yet. Have something to say?

Start a Discussion on EngineerZone®