ADG466

Obsolete

Triple Channel Protector in µSOIC Package

Part Details

  • Fault and Overvoltage Protection up to ±40 V
    - Signal Paths Open Circuit with Power Off
    - Signal Path Resistance of RON with
    Power On
  • Low RON Match (5 O max)
  • 1 nA Max Path Current Leakage
    @ +25°C
  • 44 V Supply Maximum Ratings
  • Low On-Resistance (60 O typ)
  • Low Power Dissipation 0.8µW typ
  • Latchup-Proof Construction
  • 6-Lead SOT-23/µSOIC Packages

Suggested Replacement Parts

ADG465 PRODUCTION

Single Channel Protector in an SOT-23 Package and a MSOP Package

ADG466
Triple Channel Protector in µSOIC Package
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on ADG466 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed