ADG3249

Obsolete

2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch

Part Details

  • 225 ps Propagation Delay through the Switch
  • 4.5 Ω Switch Connection between Ports
  • Data Rate 1.244 Gbps
  • 2.5 V/3.3 V Supply Operation
  • Selectable Level Shifting/Translation
  • Level Translation
    - 3.3 V to 2.5 V
    - 3.3 V to 1.8 V
    - 2.5 V to 1.8 V
  • Small Signal Bandwidth 610 MHz
  • 8-Lead SOT-23 Package

ADG3249
2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions