ADEL2020

PRODUCTION

Op Amp - Improved Second Source to the EL2020

Part Details

  • High Speed
    90 MHz Bandwidth (-3 dB)
    500 V/µs Slew Rate
    60 ns Settling Time to 0.1% (Vo = 10 V Step)
  • Low Noise
    2.9 nV/rt Hz Input Voltage Noise
  • Low Power
    6.8 mA Supply Current
    2.1 mA Supply Current (Power-Down Mode)
  • High Performance Disable Function
    Turn-Off Time of 100 ns
    Input to Output Isolation of 54 dB (Off State)
ADEL2020
Op Amp - Improved Second Source to the EL2020
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Latest Discussions

Recently Viewed