ADE9039

RECOMMENDED FOR NEW DESIGNS

Energy Metering Chipset for Polyphase Meters with di/dt Current Sensors

High Performance Polyphase Energy Measurement IC For Use With Rogowski Sensors

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Complete polyphase direct connect meter or split-phase meter using a PCB-based di/dt current sensor, and ADE9039 and ADE1139 chipset
  • Strong immunity to AC magnetic tampering
  • Immune to DC magnetic fields
  • Ideal for AC applications from 32 A to 1 kA
  • Supports Class 0.2 accuracy
  • System uses a small amount of low cost PCB area
  • Channel crosstalk is typically less than 0.1%
  • Resilience to fast high-current waveforms
  • Less than 3 mA AC offset is achievable due to sensor immunity to electrostatic coupling
  • Computes active energy, reactive energy, and apparent energy on each phase and on the overall system
  • Less than 0.1 % error in active energy over a dynamic range of 2000 to 1 at TA = 25 °C
  • Less than 0.1 % error in voltage RMS over a dynamic range of 1000 to 1 at TA = 25 °C
  • Less than 0.1 % error in current RMS over a dynamic range of 1000 to 1 at TA = 25 °C
  • Single positive 3.3 V supply
  • Power quality measurements
  • VRMS½, IRMS½ refreshed each half cycle
  • Dip and swell monitors
  • Line frequency—one per phase
  • Zero crossing with a timeout availability
  • Phase angle measurements
  • Total harmonic distortion (THD)
  • Flexible waveform buffer
  • Able to resample continuously waveforms to ensure 64 points per line cycle for ease of external harmonic analysis
  • Events, such as dip and swell, can trigger waveform storage
  • Advanced metrology feature set
  • Total and fundamental active and apparent power
  • Fundamental reactive power
  • Total and fundamental IRMS, VRMS
  • Power factor
  • Tested to support active energy standards: IEC 62053-21, IEC 62053-22, EN 50470-3, OIML R46, and ANSI C12.20 based on the ADE9039 and ADE1139 chipset
  • Tested to support reactive energy standards: IEC 62053-23 and IEC 62053-4
  • 10 MHz serial port interface (SPI)
ADE9039
Energy Metering Chipset for Polyphase Meters with di/dt Current Sensors
ADE9039 Typical Applications Circuit ADE9039 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADE9078 PRODUCTION High Performance Polyphase Energy Measurement IC
ADE9000 PRODUCTION High Performance, Multiphase Energy, and Power Quality Measurement IC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed