ADE8167

Obsolete

Power-Line Communications Master Modem IC

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Narrow-band power-line communications IC
    - Integrates physical, data link and networking layers
  • Application layer
    - Supports DL/T 645-1997 or -2007 data protocol (specific to China), as well as a passthrough option
  • Networking layer
    - Automatic baud rate negotiation
    - Dynamic Routing
  • Data link layer
    - CRC Checking
    - Network key for data security
  • Physical layer
    - FSK modulation
    - Up to 2400 bps on a 3-phase network
  • Simple serial interface to host microprocessor
  • Single 3.3V supply, low power (140mW typical)
  • Package and temperature range
    - 40-lead 6 mm × 6 mm LFCSP
    - Fully specified for −40°C to +85°C operation

ADE8167
Power-Line Communications Master Modem IC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADE8167 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed