ADD8706

Obsolete

16 V 5 + 1-Channel Operational Amplifier

Part Details

  • Single-supply Operation: 4.5 V to 16.5 V
  • Upper/lower Buffers Swing to VS/GND
  • Continuous Output Current: 35 mA
  • VCOM Peak Output Current: 250 mA
  • Offset Voltage: 15 mV
  • Slew Rate: 6 V/µs
  • Unity Gain Stable with Large Capacitive Loads
  • Supply Current: 750 µA per Amplifier
ADD8706
16 V 5 + 1-Channel Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8706 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed