ADD8704

Obsolete

16 V Quad Operational Amplifier

Part Details

  • Single-supply Operation: 4.5 V to 16.5 V
  • Upper/Lower Buffers Swing to VDD/GND
  • Continuous Output Current: 35 mA
  • VCOM Peak Output Current: 250 mA
  • Offset Voltage: 15 mV
  • Slew Rate: 6 V/µs
  • Unity Gain Stable with Large Capacitive Loads
  • Supply Current: 700 µA per Amplifier
  • Drop-in Replacement for EL5420
ADD8704
16 V Quad Operational Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADD8704 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed