ADCMP356

PRODUCTION

Comparator & 0.6 V Reference in 4-SC70 w/ Push-Pull Active-High Output

Part Models
1
1ku List Price
Starting From $0.41

Part Details

  • Comparators with 0.6 V on-chip references
  • Output stages:
    • Open-drain active-low (ADCMP350)
    • Open-drain active-high (ADCMP354)
    • Push-pull active-high (ADCMP356)
  • High voltage (up to 22 V) tolerance on VIN and open-drain output pins
  • Low power consumption (10 μA)
  • 10 nA input bias current
  • 15 mV hysteresis
  • 5 μs propagation delay
  • Specified over −40°C to +125°C temperature range
  • 4-lead SC70 package
ADCMP356
Comparator & 0.6 V Reference in 4-SC70 w/ Push-Pull Active-High Output
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADCMP356
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

CN0328 Top Level Block Diagram
CN0328 Circuits from the lab

Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Features and Benefits

  • Complete HART compliant solution for 4mA to 20mA or voltage output 
  • Fully Isolated 
  • Four multiplexed outputs
CN0328
Completely Isolated 4-Channel Multiplexed HART Analog Output Circuit

Latest Discussions

Recently Viewed