ADBMS6948

RECOMMENDED FOR NEW DESIGNS

16-Channel, Battery Pack Monitoring System

Part Models
4
1ku List Price
price unavailable

Part Details

  • Cell voltage measurement
    • Up to 16-cell channels
    • Parallel and redundant architecture
    • Passive cell balancing up to 300 mA per cell
    • <3 mV total measurement error (TME) at 4.2 V over the lifetime
  • Pack current measurement
    • Independent bidirectional channels with redundancy
    • Dedicated charge measurement/coulomb counter
    • Dynamic range: ±131 mV
    • Resolution: 1 µV/bit
    • Offset: 1 µV over the lifetime
    • Gain Error: 0.1% over the lifetime
  • Synchronous pack current and cell voltage measurements
  • Short/Over current detection
    • <2 µs response time
    • Programmable detection time and threshold
    • Dedicated outputs for MOSFET/Contactor control
    • Redundant measurement, algorithm, and fault pin
  • 10 General-purpose 1/0 (GPIO) channels
    • Cell and board temperature measurements
    • Pack, load, and system diagnostic measurements
    • <3.3 mV TME over the lifetime
  • Low power monitoring for key-off state
    • Dedicated fault output pin
    • Configurable overshoot, undershoot, and time gradient thresholds
    • Cell voltage, pack current, and GPIO voltage measurement
    • Configurable measurable period
    • Independent continuous time overcurrent protection
  • 4-Wire SPI 4 MHz communication interface
  • Package 64-pin QFN-SS
  • AEC-Q100 qualified
ADBMS6948
16-Channel, Battery Pack Monitoring System
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions