ADBMS6833M

RECOMMENDED FOR NEW DESIGNS

18-Channel or 16-Channel Multicell Battery Monitors

Part Models
4
1ku List Price
price unavailable

Part Details

  • Measures up to 18 (ADBMS6832) or 16 (ADBMS6833) battery cells in series
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell (–40°C to +125°C)
  • Simultaneous and continuous measurement of cell voltages
  • Configurable integrated low-pass filtering
  • Stackable architecture for high-voltage battery packs
  • Built-in isoSPI
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters per segment
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer coupled
  • Hot-plug tolerant without external protection
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • 12 general-purpose analog inputs or 10 digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI controller
  • Cell and temperature monitoring in key-off state
  • 4 μA sleep mode supply current
  • Provisions for bus bars
  • AEC-Q100 qualified for automotive applications
ADBMS6833M
18-Channel or 16-Channel Multicell Battery Monitors
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information and contact by e-mail to BMS_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions