ADBMS6830

RECOMMENDED FOR NEW DESIGNS

16-Channel Multicell Battery Monitor

Part Details

  • Simultaneous and continuous measurement of 16 cell voltages
  • Passive cell balancing with programmable pulse-width modulation control per channel
  • Supports simultaneous cell balancing on adjacent channels
  • Configurable digital low-pass filters per channel
  • Bidirectional isoSPI interface
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair cable
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer coupled
  • Low-power cell monitoring mode
  • Bus bar bypass and measurement support
  • Up to 10 pins configurable as general-purpose analog input or digital I/O
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI controller
  • Maximum lifetime TME: ±1.8 mV at 3.3 V per cell (−40°C to +125°C)
  • Sleep-state supply current of 4 μA
  • 72-/80-lead side-solderable package with exposed pad
  • AEC-Q100 qualified for automotive applications
  • ISO 26262 life cycle, ASIL D
ADBMS6830
16-Channel Multicell Battery Monitor
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). Send your project details, company information and contact by e-mail to BMS_Doc_Request@analog.com. Additional support is available from your Analog Devices local sales.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed