ADBMS6816

RECOMMENDED FOR NEW DESIGNS

6 Channel Multicell Battery Monitor

Part Models
2
1ku List Price
price unavailable

Part Details

  • Measures up to 6 battery cells in series
  • Maximum lifetime total measurement error: 1.5 mV
  • Stackable architecture supports hundreds of cells
  • Built-in isoSPI interface
    • 2 Mbps isolated serial communications
    • Uses a single twisted pair, up to 20 meters
    • Low EMI susceptibility and emissions
    • Bidirectional for broken wire protection
    • Capacitor or transformer coupled
  • Hot plug tolerant without external protection
  • Designed for high reliability systems
    • Includes redundant cell measurements
    • Diagnostic coverage of operational modes
  • 304 μs to measure all cells in a system
  • 16-bit ADC with programmable noise filter
  • Passive cell balancing up to 300 mA per channel with programmable PWM
  • 7 GPIO or analog inputs
    • Temperature or other sensor inputs
    • Configurable as an I2C or SPI master
  • Accommodates ±5 V busbar voltage
  • Sleep state supply current: 5.5 μA
  • 48-lead LQFP package with exposed pad
  • AEC-Q100 qualified for automotive applications
ADBMS6816
6 Channel Multicell Battery Monitor
Ask a Question

Documentation

Data Sheet 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EV-K800A0-1512AZ

Wireless Battery Management System (wBMS) Evaluation Kit

Features and Benefits

  • Set up and run a wBMS network on the bench, with or without a battery, and view all relevant BMS and network information.
  • Wireless network testing with wBMS devices placed in the battery pack.
  • Collect BMS and network data when connected to the customers battery modules.
  • The kit dual manager board is capable of being driven from a customer generated script running on a Test PC or Test Host.
  • Evaluation with the LT2949 pack-level current sensor demo board.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA) (pdf). Send your completed forms, project details, company information and contact by e-mail to wbms_web_support@analog.com. Additional support is available from your Analog Devices local sales.

Product Details

ADI is the leader in the wireless battery management system (wBMS) technology. This page contains information about the ADI wBMS Evaluation Kit (EV-K800A0-1512AZ) that is offered to customers to evaluate the system. This kit is meant for demonstration, early feasibility studies, system analysis, and rapid prototyping.

The EV-K800A0-1512AZ kit includes six wireless cell monitors (EV-C800X11512Z), the wBMS nodes, that senses the battery parameters and sends to the Light Weight Dual Manager (EV-L850 A1Z) over wBMS protocol. The kit also contains six cell simulator boards (AD12CSBZ) to simulate battery parameters.

EV-K800A0-1512AZ
Wireless Battery Management System (wBMS) Evaluation Kit

Latest Discussions

No discussions on ADBMS6816 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed