ADBMS1804

RECOMMENDED FOR NEW DESIGNS

Multicell Battery Monitor With Current Sense

Part Models
6
1ku List Price
price unavailable

Part Details

  • Cell voltage measurement
    • 4 cell voltage channels
    • 16-bit sigma-delta ADC with programmable filter
    • 2 mV maximum total measurement error over lifetime
  • Current measurement
    • Synchronous current and voltage measurement
    • 24-bit sigma-delta ADC with programmable filter and PGA
    • 0.5 μV maximum offset error
    • Integrated current accumulator (coulomb counter) both in sleep mode and normal operation mode
  • Auxiliary measurements
    • 9 analog inputs for external NTC thermistor connection
    • 5 stack voltage measurement with integrated voltage dividers
    • 1 battery system current measurement with external shunt resistor (shared with analog input)
  • Integrated comparators for fast (<20 μs) over and wake-up current monitoring
  • Dedicated fault/alert monitor output for fast response
  • Passive cell balancing up to 300 mA (max) with programmable pulse‑width modulation in sleep and normal operation mode
  • Charger detection
  • Low-power monitoring
    • Periodic voltage, current, and temperature monitoring
    • 6 configurable, alerts triggered gate control outputs
  • Standard 4-wire 4 MHz SPI subordinate interface
  • 4 V to 28 V power supply range
  • Power consumption (typical and averaged, 13.2 V supply voltage)
    • Normal operation mode: 7 mA
    • Sleep mode: 34 μA
    • Deep sleep mode: 22 μA
  • Package and temperance
    • TA = −40°C to +125°C
  • 48-Lead LFCSP_SS package with exposed pad
  • Hot plug tolerant
  • AEC-Q100 qualified for automotive applications
ADBMS1804
Multicell Battery Monitor With Current Sense
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADBMS1804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed