ADAU1978

PRODUCTION

Quad ADC (2V Input)

Part Models
2
1ku List Price
Starting From $3.12

Part Details

  • Four 2V rms Differential Inputs
  • On-chip phase-locked loop (PLL) for master clock
  • Low electromagnetic interference (EMI) design
  • 106 dB analog-to-digital converter (ADC) dynamic range
  • Total harmonic distortion + noise (THD + N): −95 dB
  • Selectable digital high-pass filter
  • 24 bit stereo ADC with 8 kHz to 192 kHz sample rates
  • I2C/SPI controllable for flexibility
  • Software-controllable clickless mute
  • Software power-down
  • Right-justified, left-justified, 
    I2S-justified, and TDM modes
  • Master and slave operation modes
  • 40-lead LFCSP package
  • Qualified for automotive applications
  • Digital volume control with autoramp function
ADAU1978
Quad ADC (2V Input)
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-ADAU1977

ADAU1977 Evaluation Board

Features and Benefits

  • For the evaluation of the ADAU1977/ADAU1978/ADAU1979 quad ADCs
  • Total harmonic distortion (THD) plus noise (N): −95 dB at −1 dBFS
  • Signal to noise ratio (SNR): 109 dB, A weighting filter
  • Built-in diagnostics for microphone inputs

Product Details

The EVAL-ADAU1977 is used for quick evaluation of the ADAU1977/78/79 Quad ADC. The board can output up to 4 channels of digital output. The board requires power supply of 5V and +/-18V.

EVAL-ADUSB2EBZ

ADUSB2EBZ Evaluation Board

Features and Benefits

EVAL-ADUSB2EBZ "USBi"
  • Digital I/O: USB input, I2C/SPI output
  • DC Supply: 5 V (USB) 

Product Details

The Analog Devices USBi “USB Interface” (EVAL-ADUSB2EBZ) board is the interface between your PC's USB port and SigmaDSP hardware's data input pins. This interface can be used with any evaluation board which includes an External SPI/I²C header (Aardvark Header). The EVAL-ADUSB2EBZ board is capable of both SPI and I²C communication (which is user selectable) and can supply IOVDD of either 3.3V or 1.8V.The USBi interface is powered from the computer's USB port.

To Install the USBi Board:

  • Connect the USB cable to the USBi Board a spare USB port on your PC.
  • The Windows “Found New Hardware Wizard” will launch.
  • Choose “Install from a list or a specific location” and click “Next”.
  • Select “Search for the best driver in these locations” and Check the box for “Include this location in the search.”
  • Press the “Browse” button and locate the appropriate driver file in the SigmaStudio application folder (default folder is C:\Program Files\Analog Devices Inc\Sigma Studio\USB drivers): Select the CyUSB.inf file.
  • Click “Continue Anyway” if you're prompted with “This software has not passed Windows Logo testing.”

Using USBi in SigmaStudio:

To communication between SigmaStudio and the USBi board, a communication channel block must be added to the Schematic design. To locate the block, select the Hardware Configuration Tab, in the ToolBox or Tree ToolBox window choose the “Communication Channels” category, and select the USBi block.


USBi

This block provides connections for multiple processors (ICs / DSPs), allowing you to use multiple processors in a single design. This block allows you to explicitly specify both the communication protocol (SPI or I²C) and the part's address, I²C address or SPI catch line. The DSP hardware's address must match the block's selected address for communication to function properly. See the parts data sheet for more information about addressing (e.g. ADR_SEL, ADDR0, or ADDR1 pins). The default USBi protocol is I²C, to enable SPI, you must first select an SPI address in the block's drop down menu and then perform three write operations (e.g. press the write button the Register Read/Write Window 3 times). The USBi hardware has LEDs which indicate the current mode, I²C or SPI.

EVAL-ADAU1977
ADAU1977 Evaluation Board
EVAL-ADUSB2EBZ
ADUSB2EBZ Evaluation Board

Latest Discussions

Recently Viewed