ADAU1966A

PRODUCTION

16-Channel, High Performance, 192 kHz, 24-Bit DAC

Part Models
2
1ku List Price
Starting From $6.98

Part Details

  • Differential or single-ended voltage DAC output
  • 114 dB DAC dynamic range, A-weighted, differential
  • −97 dB total harmonic distortion plus noise (THD + N), differential
  • 110 dB DAC dynamic range, A-weighted, single-ended
  • −95 dB THD + N, single-ended
  • 2.5 V digital and 3.3 V analog and input/output (I/O) supplies
  • 299 mW total quiescent power
  • Phase-locked loop (PLL) generated or direct master clock MCLK
  • Low electromagnetic interference (EMI) design
  • Linear regulator driver to generate digital supply
  • Supports 24-bit and 32 kHz to 192 kHz sample rates
  • Low propagation 192 kHz sample rate mode
  • See datasheet for additional features
ADAU1966A
16-Channel, High Performance, 192 kHz, 24-Bit DAC
Ask a Question

Documentation

Learn More

Software Resources

Automated Register Window Builder, Version 3.2.1


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU196XAZ

ADAU1962A/ADAu1966A Evaluation Board

Product Details

The EVAL-ADAU196xAZ evaluation boards allow the user to evaluate the ADAU1962A, 12 channel Digital to analog converter (DAC) or the ADAU1966A, 16 channel DAC. The evaluation board will supply bit clock, LR clock and master clock and will except either 6 or 8 dual channel I2S data streams or multiple TDM (Time Division Multiplexed) data streams.

The board has an S/PDIF receiver with RCA and optical connectors, as well as a discrete serial audio interface. Analog outputs are accessible via 8 stereo TRS Mini jacks.

 The ADAU196xA can be controlled through either an I2C or SPI interface. A small external interface board EVAL-ADUSB2EBZ, also called USBi, connects to a PC USB port and provides either I2C or SPI access to the evaluation board through a ribbon cable. A graphical user interface (GUI) program, the Automated Register Window Builder, is provided for easy programming of the chip in a Microsoft® Windows® PC environment. The evaluation board allows demonstration and performance testing of most ADAU196xA features, including high performance DAC operation.

EVAL-ADAU196XAZ
ADAU1962A/ADAu1966A Evaluation Board

Latest Discussions

Recently Viewed