ADAU1961

PRODUCTION

Automotive Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Part Models
3
1ku List Price
Starting From $3.03

Part Details

  • 24-bit stereo audio ADC and DAC: >98 dB SNR
  • Sampling rates from 8 kHz to 96 kHz
  • Low power: 17 mW record, 18 mW playback, 48 kHz
  • 6 analog input pins, configurable for single-ended or differential inputs
  • Flexible analog input/output mixers
  • Stereo digital microphone input
  • PLL supporting input clocks from 8 MHz to 27 MHz
  • Analog automatic level control (ALC)
  • See datasheet for additional features
ADAU1961
Automotive Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Latest Discussions

Recently Viewed