ADAU1861

RECOMMENDED FOR NEW DESIGNS

Three ADCs, One DAC, Low Power Codec with Audio DSPs

Part Models
2
1ku List Price
Starting From $8.76

Part Details

  • Programmable FastDSP audio processing engine
    • Up to 768 kHz sample rate
    • Biquad filters, limiters, volume controls, mixing
  • Tensilica HiFi 3z DSP core
    • Quad MAC per cycle: 24 × 24-bit multiplier and 64-bit accumulator
    • Flexible power operation mode: 24.576 MHz, 49.152 MHz, 73.728 MHz, and 98.304 MHz
    • 336 kB total memory
    • JTAG debug and trace
  • Low latency, 24-bit ADCs, and DAC
    • 106 dB SNR (signal through ADC with A-weighted filter)
    • 110 dB combined SNR (signal through DAC and headphone with A-weighted filter)
  • Programmable double precision MAC engine for maximum 24- stage equalizer
  • Serial-port sample rates from 8 kHz to 768 kHz
  • 5 μs group delay (fS = 768 kHz) analog in to analog out with FastDSP bypass (zero instructions)
  • 3 differential or single-ended analog inputs, configurable as microphone or line inputs
  • 8 digital microphone inputs
  • Analog differential audio output, configurable as either line output or headphone driver
  • 2 PDM output channels
  • PLL supporting any input clock rate from 30 kHz to 36 MHz
  • 4 channel asynchronous sample rate converters (ASRCs)
  • 2, 16-channel serial audio ports supporting I2S, left-justified, right-justified, or up to TDM16 (TDM12 in turbo mode)
  • 8 interpolators and 8 decimators with flexible routing
  • Power supplies
    • Analog AVDD at 1.8 V typical
    • Digital I/O IOVDD at 1.1 V to 1.98 V
    • Digital DVDD at 0.85 V to 1.21 V
    • Headphone HPVDD_L at 1.2 V to AVDD
  • Control/communication interfaces
    • I2C, SPI, or UART control ports
    • Main quad SPI (QSPI)
    • UART communication port
  • Self-boot from QSPI flash
  • Flexible GPIO and IRQ
  • AEC-Q100 qualified for automotive applications
  • 64-lead lead frame chip scale package [LFCSP], 9 mm × 9 mm and 0.75 mm package height
ADAU1861
Three ADCs, One DAC, Low Power Codec with Audio DSPs
Ask a Question

Documentation

Learn More

Software Resources

Lark Studio

Lark Studio is a standalone Windows Graphical User Interface (GUI) tool for programing and tuning software on the Lark/Lark-Lite/SSM6515. Lark Studio includes intuitively reading/writing control registers, and providing a drag and drop interface for user to design FastDSP schematic, which can be downloaded to the target directly. It also supports safe loading, generating C source files, calculating tables of filter coefficients and visualizing filter magnitude & phase response. It also supports EQ configuration, along with calculating tables of filter coefficients and visualizing filter magnitude & phase response, generating C source files, and download to the target.

Lark SDK Setup

Lark SDK is embedded firmware package, including driver for all hardware modules of ADAU1860 and ADAU1850. It is delivered in source code format and also featured by log support, friendly high level APIs, etc.


Evaluation Kits

eval board
EVAL-ADAU1861

Evaluating the ADAU1861 Three ADCs, One DAC, Low Power Codec with Audio DSPs

Product Details

The user guide details the design and setup of the EVAL-ADAU1861EBZ evaluation board. The EVAL-ADAU1861EBZ provides all the analog and digital inputs and outputs on the ADAU1861. The ADAU1861 core is controlled by Analog Devices, Inc., Lark Studio graphical user interface (GUI) software, which interfaces with the EVAL-ADAU1861EBZ by a USB connection. The EVAL-ADAU1861EBZ can be powered by the USB bus or by a single 12 V supply. Any of these supplies are regulated to the voltages required on the EVAL-ADAU1861EBZ.

The printed circuit board (PCB) of the EVAL-ADAU1861EBZ is a 4-layer design, with a ground plane and a power plane on the inner layers. The EVAL-ADAU1861EBZ contains connectors for external microphones and speakers. The main clock of ADAU1861 can be provided externally or by the on-board 24.576 MHz oscillator or crystal.

The EVAL-ADAU1861EBZ contains a microphone array, aim for beamforming. A 16-channel, high performance, 192 kHz, 24-bit digital-to-analog converter (DAC) is used as the analog output for audio tuning. For compatibility with 3.3 V inputs and outputs, all digital audio interfaces can be transferred to 3.3 V inputs and outputs from 1.8 V with a level shifter.

For full details on the ADAU1861, see the ADAU1861 data sheet, which must be consulted with the user guide when using the EVAL-ADAU1861EBZ evaluation board.

EVAL-ADAU1861
Evaluating the ADAU1861 Three ADCs, One DAC, Low Power Codec with Audio DSPs

Latest Discussions

Recently Viewed