ADAU1788
RECOMMENDED FOR NEW DESIGNSTwo ADCs, One DAC, Low Power Codec with Audio DSPs
- Part Models
- 2
- 1ku List Price
- Starting From $8.43
Part Details
- Programmable FastDSP audio processing engine
- Up to 768 kHz sample rate
- Biquad filters, limiters, volume controls, mixing
- 28-bit SigmaDSP audio processing core
- Visually programmable using SigmaStudio
- Up to 50 MIPS performance
- Low latency, 24-bit ADCs and DAC
- 96 dB SNR (signal through PGA and ADC with A-weighted filter)
- 105 dB combined SNR (signal through DAC and headphone with A-weighted filter)
- Serial port fSYNC frequency from 8 kHz to 768 kHz
- 5 μs group delay (fS = 768 kHz) analog in to analog out
- 2 single-ended analog inputs, configurable as microphone or line inputs
- 4 digital microphone inputs
- 1 analog differential audio output, configurable as either line output or headphone driver
- PLL supporting any input clock rate from 30 kHz to 27 MHz
- Full-duplex, 4-channel ASRCs
- 16-channel serial audio port supporting I2S, left justified, or up to TDM16
- 8 interpolators and 8 decimators with flexible routing
- Power supplies
- Analog AVDD at 1.8 V typical
- Digital I/O IOVDD at 1.1 V to 1.98 V
- Digital DVDD at 0.9 V typical
- Low power (8.030 mW for typical power consumption)
- I2C and SPI control interfaces
- Flexible GPIO
- 42-ball, 0.35 mm pitch, 2.695 mm × 2.320 mm WLCSP
The ADAU1788 is a codec with two inputs and one output that incorporates two digital signal processors (DSPs). The path from the analog input to the DSP core to the analog output is optimized for low latency and is ideal for noise cancelling headsets. With the addition of just a few passive components, the ADAU1788 provides a noise cancelling headphone solution.
Note that throughout this data sheet, multifunction pins, such as BCLK_0/MP1, are referred to either by the entire pin name or by a single function of the pin, for example, BCLK_0, when only that function is relevant.
Applications
- Noise cancelling handsets, headsets, and headphones
- Bluetooth ANC handsets, headsets, and headphones
- Personal navigation devices
- Digital still and video cameras
- Musical instrument effect processors
- Multimedia speaker systems
- Smartphones
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADAU1788BCBZRL | 42-Ball WLCSP (2.695mm x 2.320mm x 0.47mm) | ||
ADAU1788BCBZRL7 | 42-Ball WLCSP (2.695mm x 2.320mm x 0.47mm) |
This is the most up-to-date revision of the Data Sheet.