ADAU1472

Obsolete

SigmaDSP Digital Audio Processor

Part Details

  • 270 MHz, 32-bit Cadence Tensilica HiFi 4 Audio DSP
    • Quad 32-bit × 32-bit MAC support per cycle
    • Single IEEE floating-point multiplier
    • 320 kB L1 SRAM and 160 kB L1 cache
    • Large 2 MB L2 system SRAM
    • Accelerated math instruction extensions
    • C/C++ programmable with complete development toolkit
    • Software compatible with the HiFi DSP family
  • Voice detector with low power always listening mode and DSP core wake up
  • Low latency audio path
  • 4 stereo asynchronous sample rate converters
  • Clock oscillator for generating master clock from crystal
  • Integer PLL and flexible clock generators
  • On-chip regulator for generating 1.2 V from IOVDD supply
  • 6 digital audio input and output ports (serial ports) with 32-bit digital input/output supporting 8 kHz to 192 kHz operation

 

  • Flexible serial data configuration with I2S, TDM, left and right justified formats, pulse-code modulation (PCM), and bidirectional modes
  • S/PDIF receiver and transmitter—up to 96 kHz sample rate
  • 14 digital PDM microphone input channels
  • 2 stereo PDM output ports
  • SPI flash memory interface—up to 2 GB quad input/output serial flash
  • SPI control interfaces—slave and master with single, dual, and quad modes
  • I2C master interface
  • JTAG debug port
  • Boot ROM with self boot from serial memory
  • 8 multipurpose pins for digital controls and outputs
  • Dedicated event manager for host/driver communication
  • 144-ball, 0.5 mm pitch, 6.095 mm × 6.135 mm WLCSP
  • 0°C to 85°C temperature range
ADAU1472
SigmaDSP Digital Audio Processor
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADAU1472Z

Evaluation board for the ADAU1472 SigmaDSP Digital Audio Processor

Features and Benefits

  • On-board ADAU1761 codec with 2 analog inputs and 4 analog outputs
  • Stereo S/PDIF input
  • Stereo S/PDIF output
  • Self boot serial flash memory

Product Details

The user guide describes the design, setup, and operation of the EVAL-ADAU1472Z evaluation board, which allows users to evaluate the ADAU1472 SigmaDSP® digital audio processor.

The EVAL-ADAU1472Z provides access to the digital serial audio ports of the ADAU1472 and some of the general-purpose input and outputs (GPIOs). The analog input and output is provided by the ADAU1761 codec included on the EVAL-ADAU1472Z.

The ADAU1472 can be configured in a variety of ways. The on-board serial flash memory can be programmed for self boot mode.

The EVAL-ADAU1472Z is powered by a 5 V dc supply, which is regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design with a ground plane and a power plane on the inner layers. The EVAL-ADAU1472Z includes connectors for external analog inputs and outputs and optical Sony/Philips digital interface (S/PDIF) interfaces.

For full details on the ADAU1472 and the ADAU1761, see the ADAU1472 and ADAU1761 data sheets, which must be used in conjunction with the user guide when using the EVAL-ADAU1472Z evaluation board.

EVAL-ADAU1472Z
Evaluation board for the ADAU1472 SigmaDSP Digital Audio Processor

Latest Discussions

Recently Viewed