ADAU1372

PRODUCTION

Quad ADC, Dual DAC, Low Latency, Low Power Codec

Part Models
2
1ku List Price
Starting From $4.49

Part Details

  • Low latency, 24-bit ADCs and DACs 102 dB SNR (signal through PGA and ADC with A-weighted filter)
  • 107 dB dynamic range (through DAC and headphone with A-weighted filter)
  • Serial port sample rates from 8 kHz to 192 kHz
  • 130 μs analog-to-serial port latency, 1 kHz at fS = 48 kHz
  • 4 single-ended analog inputs, configurable as microphone or line inputs
  • Dual stereo digital microphone inputs
  • PLL supporting any input clock rate from 8 MHz to 27 MHz
  • Full-duplex, asynchronous sample rate converters (ASRCs)
  • Power supplies
    Analog and digital input/output of 1.8 V to 3.3 V
  • I2C and SPI control interfaces for flexibility
  • 5 Multi-function pins supporting dual stereo digital microphone inputs, mute, push-button volume controls
  • See datasheet for additional features
ADAU1372
Quad ADC, Dual DAC, Low Latency, Low Power Codec
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU1372

ADAU1372 Evaluation Board

Product Details

This evaluation board provides full access to all analog and digital I/Os on the ADAU1372. The ADAU1372 register can be controlled by Analog Devices, Inc., SigmaStudio™ software,which interfaces to the board via a USB connection. The EVALADAU1372Z can be powered by a single AAA battery, by the USB bus, or by a single 3.8 V to 6 V supply; any of these are regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design, with a single ground plane and a single power plane on the inner layers. The board contains connectors for external microphones and speakers. The master clock can be provided externally or by the on-board 12.288 MHz passive crystal.

EVAL-ADAU1372
ADAU1372 Evaluation Board

Latest Discussions

Recently Viewed