ADAS1135

RECOMMENDED FOR NEW DESIGNS

256-Channel, 24-Bit, Current-to-Digital ADC Module

Viewing:

Part Details

  • 256-channel, current-to-digital converter module
  • Up to 24-bit resolution
  • Variable integration time
    • Fastest integration time: 22.6 kSPS maximum
    • (44.2 μs minimum) at 20-bit resolution
  • Low power dissipation: 2.3 mW per channel at any throughput
  • Integral linearity
    • ±0.050% of reading, ±1.0 ppm of FSR: all channels active
  • Very low noise
  • Simultaneous sampling
    • No dead time, no loss of charge, 100% charge collection
  • User adjustable full-scale range
  • On-board temperature sensor and reference buffer
  • 15 mm × 15mm, CSP_BGA package
  • Simple printed circuit board (PCB) design
    • Integrated capacitors for supply and reference decoupling
    • 0.80 mm pitch BGA allows low cost PCB technology
  • Support tools
    • Evaluation board
    • Reference design with reference layout
    • FPGA Verilog code
ADAS1135
256-Channel, 24-Bit, Current-to-Digital ADC Module
ADAS1135 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on adas1135 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed