ADAQ8092

RECOMMENDED FOR NEW DESIGNS

14-Bit, 105 MSPS, μModule

Part Models
1
1ku List Price
Starting From $61.69

Part Details

  • Dual-channel simultaneously sampling ADC
  • Integrated differential amplifier/ADC driver
  • Single-ended to differential conversion
  • Package footprint, 7 mm × 6 mm, 72-ball CSP_BGA
  • 6× footprint reduction vs. discrete solution
  • On-chip reference circuitry with VOCM generation
  • CMOS, DDR CMOS, or DDR LVDS outputs
  • Optional data output randomizer
  • Optional clock duty-cycle stabilizer
  • Shutdown and nap modes
  • Serial SPI port for configuration
ADAQ8092
14-Bit, 105 MSPS, μModule
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADAQ8092

Evaluating the ADAQ8092 Dual Channel, 105MSPS, 14-Bit, µModule Data Acquisition Solution

Features and Benefits

  • Dual-Channel Simultaneously Sampling ADC
  • Integrated differential amplifier/ADC driver
  • Single-ended to differential input config circuitry
  • LVDS Output capability
  • Serial SPI Port for Configuration
  • On-board power solution
  • FMC-LPC system board connector

Product Details

The EVAL-ADAQ8092-FMCZ evaluates the ADAQ8092, a 14-bit, 105MSPS, high-speed dual-channel data acquisition µModule solution. This device uses the System-in-Package (SiP) that integrates three common signal processing and conditioning blocks.

This EVAL-ADAQ8092-FMCZ board does not need an external power supply to operate and requires a very small jitter in the clock source. We recommend to use the DC1075B to improve the clock signal source. For full details on the ADAQ8092, see the ADAQ8092 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADAQ8092-FMCZ.

EVAL-ADAQ8092
Evaluating the ADAQ8092 Dual Channel, 105MSPS, 14-Bit, µModule Data Acquisition Solution

Latest Discussions

Recently Viewed