ADAQ7769-1

PRE-RELEASE

High Input Impedance, Programmable Gain, 24-Bit, 1MSPS, Alias-Free μModule® DAQ Solution

Part Models
1
1ku List Price
price unavailable

Part Details

  • Highly integrated data acquisition solution
  • Wide Input Common Mode Range
    • Maximum unipolar input range of +24V or −22V
  • 8 Programmable Binary Gain Options from 1 to 128 V/V
  • 3 Pin-Selectable AAF Gain Options
    • G = 1, 0.364, 0.143 V/V
  • 4th order AAF with maximum flatness and linear phase
    • Full aliasing protection with 80 dB typical rejection
  • Excellent device-to-device phase matching and drift
  • Combined precision ac and dc performance
    • Total system dynamic range up to 130 dB
    • -110 dB typical THD at 1kHz input tone, Total Gain = 1
    • 81 dB typical DC CMRR at Total Gain = 1
    • 5 pA typical input bias current at 25°C
    • ±TBD ppm typical INL
    • 5 ppm/°C max gain drift
    • ± 0.2° maximum device-to-device phase mismatch at 20 kHz
  • Programmable output data rate, filter type, and latency
    • Linear phase digital filter options:
      • Wideband low ripple FIR filter (256 kSPS, 110 kHz max input BW)
      • Sinc5 Filter (1.024 MSPS, 208.9 kHz max input BW, 4 uS max group delay)
      • Sinc3 Filter (50/60Hz rejection)
    • Integrated LDO
    • Built-in supply decoupling capacitors
    • Configuration through pin strapping or SPI interface
    • Digital interface optimized for isolated applications
    • Suite of diagnostic check mechanisms
    • Operating temperature range: −40°C to +105°C
    • Packaging: 12.00 mm × 6.00 mm 84-ball CSP_BGA with an 0.80 mm ball pitch
      • 11x footprint reduction versus discrete solution
ADAQ7769-1
High Input Impedance, Programmable Gain, 24-Bit, 1MSPS, Alias-Free μModule® DAQ Solution
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADAQ7769-1 yet. Have something to say?

Start a Discussion on EngineerZone®