ADA4939-1
RECOMMENDED FOR NEW DESIGNSUltralow Distortion Differential ADC Driver
- Part Models
- 1
- 1ku List Price
- Starting From $4.46
Part Details
- Extremely low harmonic distortion
- −102 dBc HD2 at 10 MHz
- −83 dBc HD2 at 70 MHz
- −77 dBc HD2 at 100 MHz
- −101 dBc HD3 at 10 MHz
- −97 dBc HD3 at 70 MHz
- −91 dBc HD3 at 100 MHz
- Low input voltage noise: 2.3 nV/√Hz
- High speed
- −3 dB bandwidth of 1.4 GHz, G = 2
- Slew rate: 6800 V/μs, 25% to 75%
- Fast overdrive recovery of <1 ns
- ±0.5 mV typical offset voltage
- Externally adjustable gain
- Stable for differential gains ≥2
- Differential-to-differential or single-ended-to-differential operation
- Adjustable output common-mode voltage
- Single-supply operation: 3.3 V to 5 V
The ADA4939-1 / ADA4939-2 are low noise, ultralow distortion, high speed differential amplifiers. They are an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 100 MHz. The output common-mode voltage is user adjustable by means of an internal common-mode feedback loop, allowing the ADA4939-1 / ADA4939-2 output to match the input of the ADC. The internal feedback loop also provides exceptional output balance as well as suppression of even-order harmonic distortion products.
With the ADA4939-1 / ADA4939-2, differential gain configurations are easily realized with a simple external feedback network of four resistors that determine the closed-loop gain of the amplifier.
The ADA4939-1 / ADA4939-2 are fabricated using Analog Devices, Inc., proprietary silicon-germanium (SiGe), complementary bipolar process, enabling them to achieve very low levels of distortion with an input voltage noise of only 2.3 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4939-1 / ADA4939-2 make them well suited for a wide variety of data acquisition and signal processing applications.
The ADA4939-1 (single) is available in a 3 mm × 3 mm, 16-lead LFCSP, and the ADA4939-2 (dual) is available in a 4 mm × 4 mm, 24-lead LFCSP. The pinouts are optimized to facilitate printed circuit board (PCB) layout and minimize distortion. The ADA4939-1/ADA4939-2 are specified to operate over the −40°C to +105°C temperature range; both operate on supplies between 3.3 V and 5 V.
Applications
- ADC drivers
- Single-ended-to-differential converters
- IF and baseband gain blocks
- Differential buffers
- Line drivers
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Tutorial 3
Analog Dialogue 1
Rarely Asked Question Page 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADA4939-1YCPZ-R7 | 16-Lead LFCSP (3mm x 3mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 13, 2014 - 14_0038 Conversion of 3x3mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
ADA4939-1YCPZ-R7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
ADI DiffAmpCalc™
ADI's new ADI DiffAmpCalc™ is a free, downloadable calculator for designing differential amplifier circuits. The tool is easy to use and features an interactive user interface to quickly get you up and running.
Open ToolEvaluation Kits
Latest Discussions
No discussions on ADA4939-1 yet. Have something to say?
Start a Discussion on EngineerZone®