ADA4922-1

PRODUCTION

High Voltage, Differential 18-Bit ADC Driver

Part Models
2
1ku List Price
Starting From $4.27

Part Details

  • Single-ended-to-differential conversion
  • Low distortion (VO, dm = 40 V p-p)
    • −99 dBc HD at 100 kHz
  • Low differential output referred noise: 12 nV/√Hz
  • High input impedance: 11 MΩ
  • Fixed gain of 2
    • No external gain components required
  • Low output-referred offset voltage: 1.1 mV maximum
  • Low input bias current: 3.5 μA maximum
  • Wide supply range
    • 5 V to 26 V
    • Can produce differential output signals in excess of 40 V p-p
  • High speed
    • 38 MHz, −3 dB bandwidth at 0.2 V p-p differential output
  • Fast settling time
    • 200 ns to 0.01% for 12 V step on ±5 V supplies
  • Disable feature
  • Available in space-saving, thermally enhanced packages
    • 8-lead, 3 mm × 3 mm LFCSP
    • 8-lead SOIC
  • Low supply current: IS = 10 mA on ±12 V supplies
ADA4922-1
High Voltage, Differential 18-Bit ADC Driver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-FDA-1

Universal Evaluation Board for Single Differential Amplifiers

Product Details

The Universal Differential Amplifier Evaluation Boards can be used to evaluate single, high speed, fully differential amplifiers. The evaluation boards are bare boards that enable users to quickly prototype a variety of differential or single-ended circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

EVAL-FDA-1
Universal Evaluation Board for Single Differential Amplifiers

Latest Discussions

No discussions on ADA4922-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed