ADA4895-1

RECOMMENDED FOR NEW DESIGNS

Low Power, 1 nV/√Hz, G ≥ 10 Stable, Rail-to-Rail Output Amplifier

Part Models
5
1ku List Price
Starting From $2.23

Part Details

  • Low wideband noise
    1 nV/√Hz
    1.6 pA/√Hz
  • Low 1/f noise: 2 nV/√Hz at 10 Hz
  • Low distortion (SFDR): −96 dBc
    at 100 kHz, VOUT = 2 V p-p
  • Low power: 3 mA per amplifier
  • Low input offset voltage:
    350 μV maximum
  • High speed
    236 MHz, −3 dB bandwidth
    (G = +10)
    943 V/μs slew rate
    22 ns settling time to 0.1%
  • Rail-to-rail output
  • Wide supply range: 3 V to 10 V
  • Disable feature
ADA4895-1
Low Power, 1 nV/√Hz, G ≥ 10 Stable, Rail-to-Rail Output Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4895

SPICE Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed