ADA4891-3

PRODUCTION

Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Triple)

Part Models
7
1ku List Price
Starting From $1.09

Part Details

  • High speed and fast settling
    −3 dB bandwidth: 220 MHz (G = +1)
    Slew rate: 170 V/μs
    Settling time to 0.1%: 28 ns
  • Video specifications (G = +2, RL = 150 Ω)
    0.1 dB gain flatness: 25 MHz
    Differential gain error: 0.05%
    Differential phase error: 0.25°
  • Single-supply operation
    Wide supply range: 2.7 V to 5.5 V
    Output swings to within 50 mV of supply rails
  • Low distortion: 79 dBc SFDR at 1 MHz
  • Linear output current: 125 mA at −40 dBc
  • Low power:
    4.4 mA per amplifier
ADA4891-3
Low Cost CMOS, High Speed, Rail-to-Rail Amplifier (Triple)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4891
  • ADA4891-1
  • ADA4891-2
  • ADA4891-3
  • ADA4891-4

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADA4891-3

ADA4891-3 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4891-3. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

 

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4891-3
ADA4891-3 Evaluation Board

Latest Discussions

No discussions on ADA4891-3 yet. Have something to say?

Start a Discussion on EngineerZone®