ADA4859-3

PRODUCTION

Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump

Part Models
1
1ku List Price
Starting From $1.99

Part Details

  • Integrated charge pump
    Supply range: 3 V to 5.5 V
    Output range: −3.3 V to −1.8 V
    50 mA maximum output current at −3 V for external use
  • High speed amplifiers
    −3 dB bandwidth: 195 MHz
    Slew rate: 740 V/μs
    0.1 dB gain flatness: 60 MHz
    0.1% settling time: 20 ns
  • Low power
    Total quiescent current: 38 mA
    Power-down feature
  • High input common-mode voltage range
    −1.8 V to +3.8 V at +5 V supply
  • Current feedback architecture
  • Differential gain error: 0.01%
  • Differential phase error: 0.02°
  • Available in 16-lead LFCSP
ADA4859-3
Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-ADA4859-3

ADA4859-3 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4859-3. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4859-3
ADA4859-3 Evaluation Board

Latest Discussions

No discussions on ADA4859-3 yet. Have something to say?

Start a Discussion on EngineerZone®