ADA4857-2

PRODUCTION

Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

Part Models
2
1ku List Price
Starting From $2.97

Part Details

  • High speed
    850 MHz, -3 dB bandwidth (G = +1, RL = 1kΩ), LFSCP
    750 MHz, −3 dB bandwidth (G = +1, RL = 1 kΩ, SOIC)
    2800 V/µs slew rate
  • Low distortion:
    -88 dBc @ 10 MHz (G = +1, RL = 1kΩ)
  • Low power: 5 mA/amplifier @ 10 V
  • Low noise: 4.4 nV/√Hz
  • Wide supply voltage range: 5 V to 10 V
  • Power-down feature
  • Available in 3 mm × 3 mm 8-lead LFCSP (single), 8-lead SOIC (single), and 4 mm × 4 mm 16-lead LFCSP (dual)
ADA4857-2
Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4857

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADA4857-2

ADA4857-2 Evaluation Board

Product Details

These evaluation boards are designed to help users evaluate the ADA4857-2. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials

EVAL-ADA4857-2
ADA4857-2 Evaluation Board

Latest Discussions

No discussions on ADA4857-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed